Hazardous Location Hole Seals
Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals ensure a dust-, oil- and water-tight seal. Designed to seal extra pushbutton holes, conduit openings and knockout openings, these self-centering hole seals are easy to install.
Industry Standards
UL 508A Component Recognized; Type 4, 4X,12, 3R; File No. E61997
cUR Component Recognized per CSA C22.2 No. 94; Type 4, 4X, 12,
3R; File No. 42186
IECEx and ATEX Approvals
Suitable for use on increased safety enclosures for ZONE 1 or ZONE
2 assemblies
ATEX Directive 94/9/EC
ATEX
Ex e IIC Gb
Ex tb IIIC Db IP 66
Sira 14ATEX3233U
IECEx
Ex e IIC Gb
Ex tb IIIC Db IP 66
IECEx SIR 14.0073U
NEMA/EEMAC Type 3R, 4, 4X, 12
IEC 60529, IP66
Features
- Secure sealing with silicon rubber gasket to protect against water and dust ingress in extreme temperature applications ranging from -55 C (-67 F) to 180 C (356 F)
- Seal pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water
- Easy installation in enclosure cutouts with self-centering hole seals
- Hole seals are available in metric and english standard hole sizes
Specifications
Finish | Brushed |
Material | Stainless Steel 316L |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.