Hazardous Location Heaters Filter By Clear Filters Filter By Filter By Clear Filters Metric | Imperial Collapse All Height 1.1 in (2) 3.5 in (2) 8.9 in (3) 12.8 in (3) Height 28 mm (2) 89 mm (2) 226 mm (3) 325 mm (3) Width 0.9 in (2) 1.6 in (2) 9 in (6) Width 23 mm (2) 41 mm (2) 229 mm (6) Depth 1.2 in (2) 2.4 in (6) 4.3 in (2) Depth 30 mm (2) 61 mm (6) 109 mm (2) Nominal Capacity Watts 50 W (1) 80 W (1) 200 W (1) 300 W (1) 400 W (2) 600 W (2) Nominal Voltage 115 V (6) 220 V (2) Products | 1 results (10 items) Hazardous Location Heaters Hazardous Location Heaters provide freeze, condensation and corrosion protection. DETAILS Shop this product Catalog Number Item Name Add to Quote action HLTSTAT10C Hazardous Location Heater Thermostat 10C SetPt, 1.1X.9X4.3, Black, Aluminum ADD TO QUOTE HLTSTAT20C Hazardous Location Heater Thermostat 20C SetPt, 1.1X.9X4.3, Black, Aluminum ADD TO QUOTE DAHHL200AC Hazardous Location Heater, 200W 115V, Aluminum ADD TO QUOTE DAHHL300AC Hazardous Location Heater, 300W 115v , Aluminum ADD TO QUOTE DAHHL4001A Hazardous Location Heater, 400W 115V, Aluminum ADD TO QUOTE DAHHL4002A Hazardous Location Heater, 400W 230v , Aluminum ADD TO QUOTE DAHHL501AC Hazardous Location Heater, 50W 115V, Aluminum ADD TO QUOTE DAHHL6001A Hazardous Location Heater, 600W 115V, Aluminum ADD TO QUOTE DAHHL6002A Hazardous Location Heater, 600W 230V, Aluminum ADD TO QUOTE DAHHL801AC Hazardous Location Heater, 80W 115V, Aluminum ADD TO QUOTE