Heavy-Duty Swing-Out Rack Frame, fits 1800x600mm, Light Gray, Steel
Heavy-Duty Swing-Out Rack Frame, fits 1800x600mm, Light Gray, Steel
Catalog#: PSF186
Heavy-Duty Swing-Out Rack Frame allows 19-in. rack equipment to pivot out of the enclosure frame for better accessibility. The frames mount on hinges capable of 120-degree rotation. Mounting supports and swing-out frame can be located deeper into the frame using grid system straps. Deeper mounting affects the degree of opening of swing-out frame. Mounting supports for an 800-mm wide enclosure frame permit you to either center the rack-mounting frame or position it right or left. The frame can also pivot from either the left or the right for maximum flexibility.
Details
Resources
Features
- Swing-out mounting supports mount to inside of frame at any vertical location; flexibility to select any model size equal to or shorter in height (i.e. use of 1400mm rack frame in 2000mm high enclosure)
- Spring-loaded pivot post makes installation easy
- Rack Frames are available for 600-, 700- and 800-mm wide enclosure frames
- Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights
- Furnished with hinges, two quarter-turn latches and mounting hardware
- Complies with ANSI/EIA RS-310-D rack-mounting standards
- Maximum equipment load is 300 lb. (136 kg)
- Mounting holes accommodate either English or metric cage nuts, which are ordered separately
- Swing-Out Rack Frame assemblies are supplied with mounting supports
- Hinges that provide 170-degree rotation are optional
- RAL 7035 textured light-gray polyester powder paint
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.