PROLINE-PC Modular Enclosure Type 12, 1800x600x800, Lt Gray, Steel
- Frame is enclosed with solid sides, a solid top and a 100-mm solid base.
- Three doors, two in front and one in back, provide convenient access
- Sealed keyboard compartment maintains enclosure integrity when the compartment door is opened
- The 19-in. diagonal top window door, hinged on the left, offers viewing access for a variety of monitor sizes and has a small flush swing handle with keylock for system security
- The vented frame shelf in the top compartment is constructed of 14 gauge steel and is painted with RAL 7035 textured light-gray polyester powder paint
- The ProLine keyboard compartment includes a locking feature, an angled palm rest, a cable access port for wiring and integral mouse pad holders for both left-handed and right-handed people
- The accessory front opening accommodates a number of optional components, such as keyboard shelves and control compartments
- The bottom compartment includes a solid door hinged on the left that has a small flush swing handle with key lock; compartment can be used to install computer equipment, panel-mounted equipment or rack mounted control systems
PRODUCT ATTRIBUTES
- Height: 70.87 in / 1800 mm
- Width: 23.62 in / 600 mm
- Depth: 31.5 in / 800 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel; Stainless Steel
- Top Door Opening Height: 958 mm / 37.72 in
- Top Door Opening Width: 536 mm / 21.1 in
- Bottom Door Opening Height: 739 mm / 29.09 in
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 351 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Sell Sheet
ADDITIONAL PRODUCT DETAILS
ProLine-PC Modular Enclosures are ideal for applications that require housing standard PCs and keyboards. A modular system, these enclosures provide multiple configuration possibilities-simply add components to the frame to create a single enclosure, or gang multiple enclosures for larger or more complex applications.
100-mm solid base is included in the A dimension.
BULLETIN NUMBER
P20PC
Industry Standards
UL 508A Listed; Type 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 12; File Number E61997
NEMA/EEMAC Type 12
CSA File Number 42186: Type 12
VDE IP55
IEC 60529, IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS