ProLine 100-mm Plinth Base, fits 1200x400mm, Black, Steel
- All necessary mounting hardware included
- Order with a gland plate system to provide Type 12 protection when using a Plinth Base
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Fits Frame: 1200 x 400 mm
- Color: Jet Black
- Color Code: RAL 9005
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 17 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Sell Sheet
ADDITIONAL PRODUCT DETAILS
Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of four corner supports connected to four access panels. The corner supports are cast aluminum. The access panels attach to the corner supports with screws. All necessary mounting hardware included. Order a gland plate system to provide Type 12 protection when using a Plinth Base.
BULLETIN NUMBER
P20
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS