Skip to main content

Please Select Your Country/Language Preferences

ProLine Industrial Packages, Type 12, 1800x1000x800

  • Frames are roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
  • Standard door bars increase strength and rigidity and allow for an extra mounting options
  • Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Reversible door, left hinged as a default, with 130-degree swing
  • Galvanized mounting plates
  • Capped ground studs on door, rear and top panel
  • Integral frame channels support the full weight of the mounting plates
  • Frame thickness 12 gauge/2.5 mm carbon steel powder painted in RAL 7035
  • Door thickness 14 gauge/2.0 mm, carbon steel powder painted – for details please check reference tables
  • Mounting panel 2.5 mm on single bay, 3.0 mm on double bay, galvanized steel
  • Rear panel and solid top 1.5 mm, carbon steel powder painted; RAL 7035
Show More

Catalog #:

PP18108

ProLine Industrial Packages, Type 12

PRODUCT ATTRIBUTES

  • Height: 70.87 in / 1800 mm
  • Width: 39.37 in / 1000 mm
  • Depth: 31.5 in / 800 mm
  • Protection Rating: NEMA Type 12
  • Material: Mild Steel
  • Type: Single Door
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Weight: 369 lb

ADDITIONAL PRODUCT DETAILS

ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.

BULLETIN NUMBER

P21

Industry Standards

UL 508A Listed; Type 12; File Number E61997
NEMA/EEMAC Type 12
CSA File Number 42186: Type 12
VDE IP55
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Data Pocket, 12x12 inch, Black, Thermoplastic
Catalog #: ADP2
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine 100-mm Solid Base, fits 1000x800mm, Painted
Catalog #: PB1108
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Covers, fits 1800x1000mm, Painted
Catalog #: PCS1810
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Doors, fits 1800x1000mm, Painted
Catalog #: PDS1810
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Gland Plates, fits 1000x800mm, Painted Solid
Catalog #: PGP108
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Gland Plates, fits 1000x800mm, Painted Filtered
Catalog #: PGPV108
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine 100-mm Plinth Base, fits 1000x800mm, Black, Steel
Catalog #: PPB1108
  • Product Family: ProLine
  • Material: Mild Steel
ProLine 200-mm Plinth Base, fits 1000x800mm, Black, Steel
Catalog #: PPB2108
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Sides, fits 1800x800mm, Painted
Catalog #: PSS188
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Tops, fits 1000x800mm, Painted
Catalog #: PT108
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Door for ProLine Enclosures, fits 1800x1000mm, Preferred Right
Catalog #: PTDDC1810
  • Product Family: ProLine
  • Material: Mild Steel
Data Pocket, 6x6 inch, Black, Thermoplastic
Catalog #: ADP1
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle Keylock, 10.67x1.50x.87, Black, Steel
Catalog #: PFHKBL
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 0.87 in / 22 mm
    • Product Family: ProLine
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lifting Eyes, fits Frames, Steel
Catalog #: PLEM12
  • Product Family: ProLine
  • Material: Mild Steel
Cage Nut Package; DACCY; 10261; PM6CN250; 10262; P1032CN250; 15637; P1224CN250; 47459; P1224CN; 50149; PM6CN; 83280; P1032CN; 83300; PM5CN;
Cage Nut Package, # 10-32, Steel, Qty 20
Catalog #: P1032CN
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Screw Package, #10-32x.75, Steel, Qty 20
Catalog #: AS1032
  • Material: Mild Steel
BRAZIL RENDERING; PGH3S10; GRID STRAP KIT; PHOTO RENDERING; CAD RENDERING
Grid Straps, 3-Row, 800mm, Steel
Catalog #: PGH3S8
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Frame Joining Kits, fits Side to Side, Stnd
Catalog #: PJ2F
  • Product Family: ProLine
  • Material: Rubber
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Caster Kit, fits Frame, Steel
Catalog #: PC1M12
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Fastener Packages, M6, Steel, Standard
Catalog #: PGFM6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine 100mm Solid Base Cable Entry Gland Plate
Catalog #: PCEGP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 3Ux19.00, Lt Gray, Steel
Catalog #: P19RP3UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
L Joining Bracket, Side to Side
Catalog #: PJB2F
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 1Ux19.00, Lt Gray, Steel
Catalog #: P19RP1UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 4Ux19.00, Lt Gray, Steel
Catalog #: P19RP4UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle with Defeater
Catalog #: PFHDF
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 0.87 in / 22 mm
    • Product Family: ProLine
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 2Ux19.00, Lt Gray, Steel
Catalog #: P19RP2UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Secondary Door
Catalog #: PMLSK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit, fits Door Bars, Steel
Catalog #: PDSK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Grid Straps, 1-Row, 800mm, Steel
Catalog #: PGH1S8
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Primary Door
Catalog #: PMLMAK
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Levelers, fits Frames, Steel
Catalog #: PLM12
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Fastener Packages, M6, Steel, Grounding
Catalog #: PGFGM6
  • Product Family: ProLine
  • Material: Mild Steel
Frame-Reducing Brackets, 100mm Bracket, Steel
Catalog #: PRB100
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Screw Package, #12-24 , Steel, Qty 20
Catalog #: ES1224
  • Material: Mild Steel
Cage Nut Package; DACCY; 10261; PM6CN250; 10262; P1032CN250; 15637; P1224CN250; 47459; P1224CN; 50149; PM6CN; 83280; P1032CN; 83300; PM5CN;
Cage Nut Package, M5, Steel, Qty 20
Catalog #: PM5CN
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle, Padlocking
Catalog #: PFHPBL
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 0.87 in / 22 mm
    • Product Family: ProLine
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack-Mount Support Guides, 617mm, Plated, Steel
Catalog #: PG8
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Frame Floor-Mounting Bracket, Lt Gray, Steel
Catalog #: PFBK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle, DIN Profile
Catalog #: PFHDBL
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 1.57 in / 40 mm
    • Product Family: ProLine
    • Material: Mild Steel
PJ2FB_Proline100mmSldBaseJnKit; PJ2FB; KIT; JOINING; BASEL; PHOTO RENDERING; CAD RENDERING
ProLine 100-mm Solid Base Joining, Side-to-Side, fits Side to Side, Rubber
Catalog #: PJ2FB
  • Product Family: ProLine
  • Material: Rubber
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Fastener Packages, M5x10mm
Catalog #: ASM5T
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lifting Angles, fits Side /Side
Catalog #: PJLBSS
  • Product Family: ProLine
  • Material: Mild Steel
Fixed Shelf, fits 19 in Rack A, Lt Gray, Steel
Catalog #: P19SH6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Screw Package, M5x20 , Steel, Qty 20
Catalog #: ASM5
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Joining Subpanel, fits 1800mm tall, Galvanized
Catalog #: PJP18G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle Padlock Kit
Catalog #: PFHPK
  • Product Family: ProLine
  • Material: Stainless Steel 304
Fixed Shelf, fits 19 in Rack A, Lt Gray, Steel
Catalog #: P19SH8
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
180-Degree Hinge Kit, fits Doors, Black, Steel
Catalog #: PH180
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, Double-bit, 3-mm
Catalog #: PKODBK3
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Full Subpanel, 1800x1000, Conductive, Steel
Catalog #: PPF1810G
  • Product Family: ProLine
  • Material: Mild Steel
Fixed Shelf, fits 19 in Rack A, Lt Gray, Steel
Catalog #: P19SH5
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel with Insert
Catalog #: PFBS
  • Product Family: ProLine
  • Material: Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Bar Grid Straps, fits door bar 1000, Steel
Catalog #: PGH1S10D
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlock, fits door bar, Steel 460v
Catalog #: PEK460NDH
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Grid Straps, 1-Row, 1100mm, Steel
Catalog #: PGH1S11
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Extension Kit
Catalog #: PMLEK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 7-mm Square
Catalog #: PKOSM7
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine DIN Flush Swing Handle Insert, DIN Key 333
Catalog #: PDKL
  • Product Family: ProLine
  • Material: Mild Steel
Pull-Out Shelf Lock, fits P-__SH_ Shelf
Catalog #: PSHLOCK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Full-Height Vertical Grid Straps, 1800mm, Steel
Catalog #: PGH3S18V
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel Support Brace, fits 1000mm Width, Conductive
Catalog #: PSB10
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlock, fits door bar, Steel 240v
Catalog #: PEK230NDH
  • Product Family: ProLine
  • Material: Mild Steel
BRAZIL RENDERING; PGH3S10; GRID STRAP KIT; PHOTO RENDERING; CAD RENDERING
Grid Straps, 3-Row, 1100mm, Steel
Catalog #: PGH3S11
  • Product Family: ProLine
  • Material: Mild Steel
ProLine Heavy-Duty Swing-Out Rack Frame Stop Arm Kit, 120 Degrees
Catalog #: PSAK120
  • Product Family: ProLine
  • Material: Mild Steel
Frame-Reducing Brackets, 200mm Bracket, Steel
Catalog #: PRB200
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 8-mm Square
Catalog #: PKOSM8
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lifting Angles, fits Front/ Back
Catalog #: PJLBFB
  • Product Family: ProLine
  • Material: Mild Steel
Modular Enclosure Systems > PROLINE Internal Components > PROLINE Shelves, Rails and Lighting Packages; PFSH64; PFSH65; PFSH66; PFSH68; PFSH69; PFSH75; PFSH76; PFSH78; PFSH84; PFSH85; PFSH86; PFSH88; PFSH89; PFSH104; PFSH105; PFSH106; PFSH108
Frame Shelf, fits 1000x800mm, Lt Gray, Steel
Catalog #: PFSH108
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 7-mm Triangle
Catalog #: PKOTM7
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 8-mm Triangle
Catalog #: PKOTM8
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Front-to-Back
Catalog #: PMLFB
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Partial Subpanel, 900x1000, fits 1400H (min.), Conductive, Steel
Catalog #: PPP910G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Vented Plinth Base Covers, fits 100x1000mm, Black, Steel
Catalog #: PPBCV11000
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Side-Mount Subpanel, fits 1800x800, Conductive, Steel
Catalog #: PPFSM188G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, CNOMO
Catalog #: PKOTM65
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Vented Plinth Base Covers, fits 200x1000mm, Black, Steel
Catalog #: PPBCV21000
  • Product Family: ProLine
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS