Skip to main content

Please Select Your Country/Language Preferences

ProLine Industrial Packages Type 12, 1600x600x500, Lt Gray, Steel

  • Frames are roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
  • Standard door bars increase strength and rigidity and allow for an extra mounting options
  • Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Reversible door, left hinged as a default, with 130-degree swing
  • Galvanized mounting plates
  • Capped ground studs on door, rear and top panel
  • Integral frame channels support the full weight of the mounting plates
  • Frame thickness 12 gauge/2.5 mm carbon steel powder painted in RAL 7035
  • Door thickness 14 gauge/2.0 mm, carbon steel powder painted – for details please check reference tables
  • Mounting panel 2.5 mm on single bay, 3.0 mm on double bay, galvanized steel
  • Rear panel and solid top 1.5 mm, carbon steel powder painted; RAL 7035
Show More

Catalog #:

PP1665

ProLine Industrial Packages Type 12

PRODUCT ATTRIBUTES

  • Height: 62.99 in / 1600 mm
  • Width: 23.62 in / 600 mm
  • Depth: 19.69 in / 500 mm
  • Protection Rating: NEMA Type 12
  • Material: Mild Steel
  • Type: Single Door
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Weight: 198.1 lb

ADDITIONAL PRODUCT DETAILS

ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.

BULLETIN NUMBER

P21

Industry Standards

UL 508A Listed; Type 12; File Number E61997
NEMA/EEMAC Type 12
CSA File Number 42186: Type 12
VDE IP55
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS