Leak comp., flush, Y and Z
Purge and Pressurization is a protection method used with Type 4, 4X and 12 (IP54 recommended minimum) enclosures. The enclosure is initially purged to remove any internal explosive gases or dust. Once this is accomplished, the enclosure is pressurized with a protective air or inert gas supply. This provides a positive internal enclosure pressure which keeps any external explosive gases or dust from entering the enclosure. The two methods of purge and pressurization offered are Leak Compensation and Continuous Flow.
Leak Compensation maintains positive pressure by compensating for losses. System consists of Control Unit and Relief Valve. Certification Type Y and Z models: • Flush (internal) or external mount models • Local visual alarm indicator and dry contact output for remote alarm • Typically recommended for enclosures with volume of 60 Ft3 or less. Certification Type X Model: • Provides power disconnect when pressurization is lost or not attained • Provides automatic purge process • External mount • Local visual alarm indicator and dry contact output for remote alarm • Typically recommended for enclosures with volume of 60 Ft3 or less.
Continuous Flow provides positive pressure via continuous protective air flow through the enclosure. System consists of Control Unit, Calibrated Outlet Orifice and Relief Valve. Certification Type Y and Z Models: • Flush (internal) or external mount models • Local visual alarm indicator and dry contact output for remote alarm • Typically recommended for enclosures with volume of 17 Ft3 or less
Industry Standards
Type X
Ex [px] Ex [p]
IECEx SIR.0019X [Gb, Db]
Europe, ATEX Category 2 GD
Cert no Sira 14ATEX1045X
USA/Canada NFPA496 Cl I Div 1 Groups A, B, C & D
UL E466718
Type Y
Ex [py] Ex [p]
IECEx SIR.0019X [Gb, Db]
Europe, ATEX Category 2 GD
Cert no Sira 14ATEX1045X
North America Cl I Div 1 Groups A, B, C & D
For protecting Cl I Div 2 equipment
UL E466718
Type Z
Ex [pz] Ex [p]
IECEx SIR.0019X [Gc, Dc]
Europe, ATEX Category 3 GD
Cert no Sira 14ATEX1045X
North America Cl I Div 2 Groups A, B, C & D
UL E466718
Features
- All exterior components are 316 stainless steel or corrosion-resistant composite
- Space-saving flush or exterior mounted models available
- Local visual indicators provide system status
- Leak compensation models are equipped with rapid purge valve and visual purge status indicator
- All models utilize dry, clean inert gas supply of 60 PSI (4 bar) to 115 PSI (8 bar)
- Ambient operating temperature -4F (-20C) to 131F (55C)
- Type X models provide automatic purge cycle and 4PNO/20A/440VAC power contactor with 115 VAC or 230 VAC coil
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.