Skip to main content

Please Select Your Country/Language Preferences

Grid Straps 3-Row, 1100mm, Galvanized, Steel

  • Can be mounted vertically between horizontally mounted Grid Straps
  • Can be mounted left-to-right horizontally between front-to-back pairs or from the sides of the ProLine frame
  • Can be mounted front-to-back horizontally across the bottom or sides of the ProLine frame
  • When mounting width-wise from vertical to vertical, the grid strap chosen must be 100mm greater than the nominal size (i.e. 800mm wide enclosure would take a 900mm grid strap in this orientation)
  • Furnished in pairs, and constructed from 14 gauge (1.75mm) conductive steel
Show More

Catalog #:

PGH3S11

Grid Straps

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Fits Frame Width: 1000 mm
  • Fits Frame Depth: 1100 mm
  • Hole Pattern: Three Row
  • Color: Unpainted
  • Finish: Galvanized
  • Thickness: 14 ga / 1.9 mm
  • Weight: 8 lb

ADDITIONAL PRODUCT DETAILS

The Grid Straps are provided with specially designed rectangular holes to allow the use of cage nuts or front-loading cage nuts. Mounting holes are provided on 25-mm centers. Grid Straps are available with either 1 row or 3 rows of holes and are furnished in pairs. Mounting hardware to attach Grid Straps to the frame or to other Grid Straps is included.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS