Skip to main content

Please Select Your Country/Language Preferences

Door Bar Grid Straps, fits door bar 1000, Steel

  • Constructed of 16 gauge steel with plated finish
  • Holds up to 100 lbs (45 kg)
  • Hardware included
Show More

Catalog #:

PGH1S10D

ProLine Door Bar Grid Strap

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Unpainted
  • Finish: Plated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 2.7 lb

ADDITIONAL PRODUCT DETAILS

Straps mount to the door bar. Used to mount accessories to the door. Holds up to 100 lb. (45 kg).

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS