Single-Bay Frames, 1400x600x500
- 12 gauge (2.5mm), roll-formed steel frame with welded steel corners
- Open roll-formed profile design affords complete surface corrosion protection and assembly access
- RAL 7035 textured light-gray polyester powder paint finish
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Flange trough collar on door and side openings deflect dust and debris away from the enclosure interior
- Integral frame channels support the full weight of the mounting subpanel (sold separately)
- Individual frames designed for joining/baying in multiple directions with the inclusion of joining kits
- Provisions for mounting subpanel, rack mounting and grid/rail system mounting to support many unique customer applications
- Appropriate gasketed door(s) and covers are required to maintain a Type-12 environmental rating, sold separately
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Max Subpanel Size: 1285 x 530 mm / 50.59 x 20.87 in
- Max Rack Mounting Space: 28U
- Nominal Frame Size: 1400 x 600 x 500 mm
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 79.3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
ADDITIONAL PRODUCT DETAILS
The ProLine frame is the foundational design element that protects the components inside this modular enclosure. The frame was designed to maintain a solid square structure - a solid foundation for the electrical enclosure.
BULLETIN NUMBER
P20
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS