Solid Doors, fits 2000x400mm, Painted
- EMC doors are finished with paint over plated surfaces
- Optional data pockets, door stops, grounding kits and 180-degree hinges are available
- Hinges have easy slide retained hinge pins
- Door gasket is foam-in-place urethane to provide a resilient, seamless seal
- Two grounding studs are furnished. All mounting hardware is included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 16 ga / 1.52 mm
- Dimensions: 1939 x 392 mm / 76.34 x 15.75 in
- Fits Frame: 2000 x 400 mm
- Door Type: Steel
- Weight: 32 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Sell Sheet
ADDITIONAL PRODUCT DETAILS
Solid Doors include a removable door bar system on doors taller than 700 mm and wider than 400 mm. Hinge side is reversible. A flush bezel latch operates the 3-point latching system. Doors for 700-mm frames have 2-point latching. Hidden hinges (130-degree swing) permit attachment to the front or back of each enclosure frame. The use of a side-door adapter or a cable entry cabinet allows doors to be attached to the sides of the enclosure frame.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS