Skip to main content

Please Select Your Country/Language Preferences

Cable Entry Cabinets, fits 1800x600mm, Lt Gray, Steel

  • 14 gauge (1.75mm) mild steel
  • RAL 7035 textured light-gray polyester powder paint finish
  • Foam-in-place gasket and optional accessories to maintain environmental integrity
  • Open top and bottom of cabinet; closure plates sold separately
  • Front opening of cabinet can be closed with either solid door or cover
Show More

Catalog #:

PCE186300

Cable Entry Cabinets

PRODUCT ATTRIBUTES

  • Height: 70.87 in / 1800 mm
  • Width: 23.62 in / 600 mm
  • Depth: 11.78 in / 299.212 mm
  • Material: Mild Steel
  • Fits Frame: 1800 tall x 600 deep mm
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 216 lb

ADDITIONAL PRODUCT DETAILS

Cable Entry Cabinets facilitate cable entry into the sides of enclosures. Open top and bottom of cabinet provide cable access and a means for managing cable. Closure plates, available as optional accessories, seal the open ends of the cabinet. Front opening of cabinet can be closed with either hinged solid door or screw-on solid cover. Cabinets have foam-in-place gasket and optional accessories to maintain enclosure environmental integrity.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS