Skip to main content

Please Select Your Country/Language Preferences

Caster Kit for ProLine Frames, 111x115x62mm, Galvanized, Mild Steel

  • Casters Maximum Load: 1000 lb. (453 kg)
  • Caster frames are plated steel with ball-bearing pivots
  • Caster wheels are made of a black polyamide material
  • Kit includes M12 mounting hardware
Show More

Catalog #:

PC1M12

ProLine Caster Kit

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Unpainted
  • Finish: Galvanized
  • Weight: 7.2 lb

ADDITIONAL PRODUCT DETAILS

A set of four casters (two locking, two non-locking) that mount directly to the bottom of a ProLine frame, 0-mm or 100-mm Solid Base or a Console. (Do not use on plinth bases.) Casters elevate the enclosure 110 mm (4.33) when installed.

Casters are designed for moving the cabinet short distances within the building interior space. They are not intended for transportation or shipping. When transporting the cabinet by carrier, the shipping pallet must extend to the frame of the cabinet and at no time should the caster support any load during the shipping process. Casters must have smooth, flat, hard surfaces to move upon. Floors with cracks, seams, debris, inclines, and declines are to be avoided. Great care must always be observed when moving cabinets to avoid tipping. Casters are not designed for exterior surfaces such as asphalt, gravel and other soft surfaces. Contact nVent HOFFMAN for additional details.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS