Mounting Bracket Kit for Small Wall-Mount Enclosures, Polished, Stainless Steel 316L
- Hardware included
- Four brackets per kit
PRODUCT ATTRIBUTES
- Color: Unpainted
- Finish: Polished
- Material: Stainless Steel 316L
- Thickness: 12 ga / 2.66 mm
- Weight: 0.28 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Kit is field-installable on all solid-back-body enclosures.
Use of LMFKSS recommended to maintain Type 4X rating
BULLETIN NUMBER
A54SY
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS