Skip to main content

Please Select Your Country/Language Preferences

Mounting Bracket Kit, 3.06x1.34x.60, Black, Fiberglass

  • Plastic mounting foot kits are rated for 500 lb. (227 kg) maximum load
  • Sealing washers are provided with each kit to maintain Type 4 and 12 after installation, Stainless steel and plastic mounting bracket kits are rated to Type 4X
  • All hardware is included
Show More

Catalog #:

CMTGFT

Mounting Bracket Kit

PRODUCT ATTRIBUTES

  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Black
  • Thickness: 12 ga / 2.66 mm
  • Fastener Thread Size: #3/8-16
  • Weight: 0.5 lb

ADDITIONAL PRODUCT DETAILS

Mounting bracket kits are field-installable. DMFK1 and DMFK2 include two 14-gauge steel external mounting brackets and fasteners. CMFK, CMFKSS, and CMTGFT include four brackets per kit.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS