Mounting Bracket Kit, 3.06x1.34x.60, Polished, Stainless Steel 304
- Plastic mounting foot kits are rated for 500 lb. (227 kg) maximum load
- Sealing washers are provided with each kit to maintain Type 4 and 12 after installation, Stainless steel and plastic mounting bracket kits are rated to Type 4X
- All hardware is included
PRODUCT ATTRIBUTES
- Height: 3.06 in / 78 mm
- Width: 1.34 in / 34 mm
- Depth: 0.6 in / 15 mm
- Material: Stainless Steel 304
- Finish: Polished
- Color: Unpainted
- Thickness: 12 ga / 2.66 mm
- Fastener Thread Size: #3/8-16
- Weight: 0.84 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Mounting bracket kits are field-installable. DMFK1 and DMFK2 include two 14-gauge steel external mounting brackets and fasteners. CMFK, CMFKSS, and CMTGFT include four brackets per kit.
BULLETIN NUMBER
A80
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
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS