CleanTray Variable-Angle Elbow Fitting
CleanTray Variable-Angle Elbow Fitting
Clean Tray Variable-Angle Elbow Fittings are used For turns that can be adjusted from 0 to 90 degrees. Simplifies and saves field integration and installation time. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Clean Tray Variable-Angle Elbow Fittings are used For turns that can be adjusted from 0 to 90 degrees
- Simplifies and saves field integration and installation time
- The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
Finish | Brushed #3 |
Material | Stainless Steel 304 |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.