Hazardous Location Window Kits
Hazardous Location Window Kits are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. These window kits ensure a dust-, oil-, and water-tight seal. Designed for use as viewing windows, these window kits are ideal for visibility of internal enclosure components. The windows are easily installed by making a cutout in the enclosure and attaching the window and frame with included mounting hardware.
Industry Standards
UL 508A Component Recognized; Type 4, 4X,12, 3R; File No. E61997
IECEx and ATEX Approvals
Suitable for use on increased safety enclosures for ZONE 1 or ZONE 2 assemblies
ATEX Directive 94/9/EC
ATEX
Sira 13ATEX3315U
Ex e IIC Gb
Ex tb IIIC Db IP 66
IECEx
IECEx SIR 13.0123U
Ex e IIC Gb
Ex tb IIIC Db IP 66
cUR Component Recognized per CSA C22.2 No. 94; Type 4, 4X, 12,
3R; File No. E61997
NEMA/EEMAC 4, 4X, 12, 13
IEC 60529, IP66
Features
- Secure sealing with silicon gasket to protect against water and dust ingress in high-temperature applications
- Maintain visual on components through .25-in. (6-mm) tempered safety glass
- Easy installation in enclosure cutouts with window frame hardware
Specifications
Finish | Brushed |
Material | Stainless Steel 316L |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.