Temperature Control Switch, 2.36x1.30x1.62, Lt Gray, Plastic, Closed F
Temperature Control Switch, 2.36x1.30x1.62, Lt Gray, Plastic, Closed F
Catalog#: ATEMNCF
These easy-to-install thermostats regulate and monitor air temperature in enclosures that contain heat-emitting equipment. Thermostats prolong heater and fan life expectancy by controlling operation time and increase electrical component working efficiency by exposing them to fewer environmental contaminants.
Industry Standards
cURus; File No. E164102
UL94-VO
Protection Reating IEC IP20
CSA Certified, File Number 215952
CE
Details
Resources
Features
- Bimetal temperature sensor
- Plastic housing
- Connections consist of press fit terminals for AWG 14 (.04 square inches)
- Clip for 35mm DIN rail, EN 60715
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.