Skip to main content

Please Select Your Country/Language Preferences

BreatherDrains Product Photo

Hazardous Location Breather Drains

Hazardous Location Breather Drains prevent moisture build-up within hazardous approved enclosures while maintaining enclosure UL Type rating. Drains are to be used when an enclosure is subject to fluctuations in temperature which can lead to the formation of condensation and a subsequent moisture build-up. These drains allow air within an enclosure to breathe with the surrounding atmosphere, preventing condensation and any potential damage to electrical equipment.

Read more Read less

Industry Standards

Ex e Breather Drains

Certified for Zone 1 or 2 areas

ATEX

Sira 13ATEX3354U

Ex e IIC Gb

Ex tb IIIC Db IP66

IECEx

IECEx SIR 13.0138U

Ex e IIC Gb

Ex tb IIIC Db IP66

cCSAus Certified Class 1 Zone 1, Ex e II, IP66, Type 4X

NEMA/EEMAC Type 4, 4X

IEC 60529, IP66

Maintain enclosure Type 4, 4X rating when properly installed

Ex d Breather Drains

Certified for Zone 1 or 2 areas

ATEX

ITS13ATEX17900X

Ex d IIC Gb

Ex e IIC Gb

Ex tb IIIC Db IP66

IECEx

IECEx ITS 13.0049X

Ex d IIC Gb

Ex e IIC Gb

Ex tb IIIC Db IP66

NEMA/EEMAC Type 4, 4X

IEC 60529, IP66

Maintain enclosure Type 4, 4X rating when properly installed

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed
Material Stainless Steel 316L
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.