ProLine G2 to be phased out
To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor-standing enclosures, wall-mounted enclosures, and terminal boxes. We will be phasing out the ProLine G2 enclosure range as of:
The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:
- The MCS-MCD modular floor standing enclosures to substitute the ProLine G2 range.
- Please Note that this does not include DATACOM solutions.
During the interim transition period, we will work closely with customers to provide support. Below you will find more details.
PRODUCT | RANGES TO BE PHASED OUT | SUBSTITUTED BY |
---|---|---|
Modular Enclosures | ProLine G2 Modular Enclosure | Modular MCS-MCD |
WHEN AND HOW WILL PROLINE G2 BE PHASED OUT?
The ProLine G2 range will be phased out for all markets as follows:
Action | Deadline |
---|---|
No more quotes or SPAs | September 1, 2023 |
Stop taking orders | March 1, 2024 |
Obsolete | September 1, 2024 |
Please note:
- Products will be delivered after phasing out deadline only if stock remains available.
- Ongoing projects for customized ProLine G2 products will be reviewed with customers to assess and define the transition timeline and conditions.
- nVent Hoffman will support projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.
WHICH SPECIFIC ENCLOSURES WILL BE PHASED OUT? AND WHAT ARE THE RECOMMENDED SUBSTITUTES?
ARE THERE DIMENSION, DESIGN OR OTHER DIFFERENCES BETWEEN THE PRODUCTS BEING PHASED OUT AND THEIR SUBSTITUTES?
Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.
Modular Floor-Standing Enclosures
ProLine G2 versus MCS (single door) and MCD (double door)
Enclosure Fixation
ProLine G2 | MCS-MCD |
---|---|
Corner piece fixation: 37.5 mm from the front/rear 34.5 mm from the side | Corner piece fixation: 34.5 mm from the front/rear 34.5 mm from the side |
Floor fixation: 37.5 mm from the front/rear 57 mm from the side | Floor fixation: 62.5 mm from the front/rear 62.5 mm from the side |
Mounting Plate Dimensions
ProLine G2 | MCS-MCD |
---|---|
Useful height: Nominal height – 94 mm | Useful height: Nominal height – 115 mm |
Useful width: Nominal width – 72 mm | Useful width: Nominal width – 70 mm |
Locking System
ProLine G2 | MCS-MCD |
---|---|
Handle | Lock cover in single and double door, handle available as an accessory |
3 locking points | 4 locking points |
Lifting Eyebolts
ProLine G2 | MCS-MCD |
---|---|
Included | Available as an accessory |
Load Rating
ProLine G2 (lb/kg) | MCS-MCD (lb/kg) |
---|---|
Frame: 3000/1587 Safety Factor: 1.5 | Frame: 3057/1386 Safety Factor: 1.25 |
Mounting Plate: 2000/907 Safety Factor: 2.5 | Mounting Plate: 1349/612 Safety Factor: 1.25 |
Door: 250/113 Safety Factor: 1.5 | Door: 202/92 Safety Factor: 1.25 |
Rear Panel: 300/136 Safety Factor: 1.5 | Rear panel: 202/92 Safety factor: 1.25 |
Side Panel: 300/136 Safety Factor: 1.5 | Side panel: 220/100 Safety factor: 1.25 |
Bottom Plates: 200/90 Safety Factor: 1.5 | Bottom Plates: 200/90 Safety factor: 1.25 |
Note: MCS-MCD loading capacity has been tested in order to fulfill with European market specifications, however, it does not mean that the values from above table are the highest.
FAQs
Accessories and Replacements
Question
How do I order an accessory or replacement part for the current ProLine G2 ranges?
Will this transition include DATACOM solutions?
Answer
If you know the item number, you can proceed to order as usual. If you do not know the item number, please contact your nearest nVent HOFFMAN sales representative.
No, this transition does not include DATACOM solutions.
Standard and Customized enclosures
Question
Does nVent HOFFMAN guarantee that I will be able to order standard ProLine G2 enclosures?
Can I order customized solutions for the ranges that are substituting ProLine G2?
Answer
Although ProLine stock will be reduced gradually before discontinuing ProLine G2, nVent HOFFMAN will continue to manufacture ProLine G2 enclosures until the last manufacturing date.
Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more.
Others
Question
Do the substitute ranges of enclosures give the same protection ratings as ProLine G2 enclosures?
Who can I contact for more information?
Answer
Yes, the substitute enclosures achieve the same IP rating according to IEC 60529, and the same NEMA TYPE rating.
Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.