Skip to main content

Please Select Your Country/Language Preferences

WiFiULTRX_Pair Product Photo

Ultrx WiFi Type 4X

Ideal for locations such as tunnels, floor vaults, marinas, outside walls or rooftops, the lightweight Ultrx fiberglass WiFi cabinet does not impede WiFi or WLAN signals and has optional rack angles that can be added to support 19-inch rack-mount equipment.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997

Enclosure flammability rating per UL 508

Window flammability rating per UL 508

NEMA/EEMAC Type 4, 4X, 12, 13

CSA File No. LR42186: Type 4,4X, 12, 13

IEC 60529, IP66

Cabinets with solid doors are plenum rated.

Read more Read less Print This Page
Details

Features

Specifications

Material Fiberglass
Color Light Gray
Color Code RAL 7035
Finish Smooth Matte
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.