Touch-Safe Heaters
Touch-Safe Heaters
Protect electronic, mechanical equipment from low temperatures, condensation, and corrosion with this heater, which will maintain stable enclosure temperatures by using natural convection resulting in current circulation of warm air.
Industry Standards
cURus Component Recognized; File No. E150057
IP 20
CE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Heating element PTC resistor - temperature limiting
- Double Insulated Protection
- Mounting clip for 35mm DIN rail, EN 60 715
- Vertical mount
- UL 94 V-0 Plastic Housing
Specifications
Color | Black |
Material | Plastic |
Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.