Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Provides PWM (Pulse-Width-Modulation) regulation of cooling and heating output for TEC units
- Automatically switches between cooling and heating
- 4 cooling temperature set points range from 22.5 C to 35 C (35 C Factory Setting)
- 3 heating temperature set points range from -5 C to 15 C (15 C Factory Setting)
- Heating function can be easily disabled if desired
- On-board LEDS indicate low temp, high temp alarm, and overall system status
- Dry contact relay output provides for external alarm indication
Industry Standards
UL Recognized; File No. E351017
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
---|---|---|---|---|---|---|
TEC24VCNTLRN | 3.19 in | 81 mm | 6.5 in | 165 mm | 0.05 in | 1 mm |
TEC48VCNTLRN | 3.19 in | 81 mm | 6.5 in | 165 mm | 0.05 in | 1 mm |