Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Operates on the Peltier effect for cooling or heating
- Contains no refrigerant, making it earth friendly
- Filterless design reduces maintenance requirements
- Compressor-free air conditioning for demanding indoor and outdoor applications
- Prewired with simple terminal block for easy wiring connections
- Shrouded and unshrouded models included in standard packages
- Operating temperature range -40 C (-40 F) to 55 C (131 F)
- Partial recess mount
- DC Powered operation for 24V and 48V applications
- Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
Industry Standards
UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453
CE
IP 65
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Nominal Capacity Btu/h
|
Nominal Capacity Watts
|
Nominal Voltage
|
Voltage DC
|
Max Current
|
Operating Temperature
|
Operating Temperature
|
Protection Rating
|
Material
|
Finish
|
Color
|
Color Code
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TE090624011 | 9.29 in | 236 mm | 5.02 in | 128 mm | 6.94 in | 176 mm | 178 Btu/h | 52 W | 24 V | 18 V | 4.4 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Stainless Steel 304 | Brushed #4 | Unpainted | |
TE090624010 | 9.29 in | 236 mm | 5.02 in | 128 mm | 6.94 in | 176 mm | 178 Btu/h | 52 W | 24 V | 18 V | 4.4 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65 | Mild Steel | Powder Coated | Light Gray | RAL 7035 |
TE090624020 | 9.06 in | 230 mm | 4.84 in | 123 mm | 6.91 in | 176 mm | 178 Btu/h | 52 W | 24 V | 18 V | 4.4 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Aluminum | Anodized | Unpainted | |
TE121024011 | 12 in | 305 mm | 6.18 in | 157 mm | 7.43 in | 189 mm | 321 Btu/h | 94 W | 24 V | 18 V | 8.5 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Stainless Steel 304 | Brushed #4 | Unpainted | |
TE121024010 | 12 in | 305 mm | 6.18 in | 157 mm | 7.43 in | 189 mm | 321 Btu/h | 94 W | 24 V | 18 V | 8.5 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65 | Mild Steel | Powder Coated | Light Gray | RAL 7035 |
TE121024020 | 11.81 in | 300 mm | 6.02 in | 153 mm | 7.4 in | 188 mm | 321 Btu/h | 94 W | 24 V | 18 V | 8.5 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Aluminum | Anodized | Unpainted | |
TE121048010 | 12 in | 305 mm | 6.18 in | 157 mm | 7.43 in | 189 mm | 321 Btu/h | 94 W | 48 V | 40 V | 4.4 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65 | Mild Steel | Powder Coated | Light Gray | RAL 7035 |
TE121048020 | 11.81 in | 300 mm | 6.02 in | 153 mm | 7.4 in | 188 mm | 321 Btu/h | 94 W | 48 V | 40 V | 4.4 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Aluminum | Anodized | Unpainted | |
TE162024010 | 15.93 in | 405 mm | 7.35 in | 187 mm | 7.27 in | 185 mm | 567 Btu/h | 166 W | 24 V | 18 V | 14.7 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65 | Mild Steel | Powder Coated | Light Gray | RAL 7035 |
TE162024011 | 15.93 in | 405 mm | 7.35 in | 187 mm | 7.27 in | 185 mm | 567 Btu/h | 166 W | 24 V | 18 V | 14.7 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Stainless Steel 304 | Brushed #4 | Unpainted | |
TE162024020 | 15.75 in | 400 mm | 7.09 in | 180 mm | 7.25 in | 184 mm | 567 Btu/h | 166 W | 24 V | 18 V | 14.7 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Aluminum | Anodized | Unpainted | |
TE162048010 | 15.93 in | 405 mm | 7.35 in | 187 mm | 7.27 in | 185 mm | 567 Btu/h | 166 W | 48 V | 40 V | 7.6 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65 | Mild Steel | Powder Coated | Light Gray | RAL 7035 |
TE162048020 | 15.75 in | 400 mm | 7.09 in | 180 mm | 7.25 in | 184 mm | 567 Btu/h | 166 W | 48 V | 40 V | 7.6 A | −40 to 131 °F | −40 to 55 °C | NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65 | Aluminum | Anodized | Unpainted |