Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Drains condensation to bottom of enclosure via vent drain (vent drain included with package)
- Utilizes existing mounting holes and fasteners of thermoelectric cooler that requires no additional mounting
- Maintains the integrity of Type 4 or Type 4X enclosure
- Items ending in SS4 are stainless steel
- Items ending in NM are non-metallic
Industry Standards
Maintains UL/cUL Type 3R, 12, 4 and 4X rating when properly installed
Specifications
Specifications
- Finish
- Powder Coated
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 16 ga
- Thickness
- 1.52 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Material
|
---|---|---|---|---|---|---|---|
TEC60WCMSS4 | 0.75 in | 19 mm | 5.5 in | 140 mm | 2.5 in | 64 mm | Mild Steel |
TEC60WCMNM | 0.75 in | 19 mm | 5.5 in | 140 mm | 2.5 in | 64 mm | Mild Steel |
TEC100WCMSS4 | 0.75 in | 19 mm | 6.25 in | 159 mm | 2.5 in | 64 mm | Mild Steel |
TEC100WCMNM | 0.75 in | 19 mm | 6.25 in | 159 mm | 2.5 in | 64 mm | Mild Steel |
TEC200WCMSS4 | 0.75 in | 19 mm | 7.44 in | 189 mm | 2.5 in | 64 mm | Mild Steel |
TEC200WCMNM | 0.75 in | 19 mm | 7.44 in | 189 mm | 2.5 in | 64 mm | Mild Steel |