Skip to main content

Please Select Your Country/Language Preferences

SYSPENDSSEnclGroup Product Photo

Syspend Sanitary HMI Enclosure Type 4X

The Syspend Sanitary HMI enclosure is specifically designed to house process control equipment in sanitary washdown environments, particularly food and beverage manufacturing. It features many clean design elements and meets Type 4X and IP69K requirements for high-pressure, high-temperature washdown applications. Combine the enclosure with Syspend Sanitary Suspension System to suspend equipment for easy cleaning and washdown. Furnished with grounding hardware, internal support plate, suspension arm adapter, and hardware for attaching the support plate and adapter.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997

NEMA/EEMAC Type 4, 4X, 12

IEC 60529, IP66, IP69K

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #3
Material Stainless Steel 304
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.