Syspend 281-Max Tube
Syspend 281-Max Tube
Syspend 281-Max tubes provide structural integrity and act as conduit for equipment wiring. Tubes attach to system components with 6 set screws on each end of the tube. Set screws allow for easy adjustment and leveling of the system. Set screws are provided with thread sealer providing secure connections.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Set screws are provided with system couplings, not the tubes
- Tubes 750 mm and longer include drilling template to assist with drilling and tapping the holes when the tube is cut to length
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Material | Aluminum |
Finish | Anodized |
Color | Unpainted |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.