Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Unique keyhole screw slots for easy installation
- Plated steel screws included to mount to pull box
- Compatible with Type 1 Pull Box accessories
- Maintains grounding between main enclosure and extender
- Extenders are finished with paint over plated surfaces
Industry Standards
UL 50, 50E Listed; File No. E27525
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
IEC 60529, IP30
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Finish
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|
A10104SUG | 10 in | 252 mm | 10 in | 252 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.61 mm |
A1084SUG | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.61 mm |
A12104SUG | 12 in | 305 mm | 10 in | 254 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.61 mm |
A12124SUG | 12 in | 305 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1; IP30 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.61 mm |
A1264SUG | 12 in | 305 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A1284SUG | 12 in | 305 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A16124SUG | 16 in | 406 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A16164SUG | 16 in | 406 mm | 16 in | 406 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A18124SUG | 18 in | 457 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A18184SUG | 18 in | 457 mm | 18 in | 457 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A24124SUG | 24 in | 610 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A24184SUG | 24 in | 610 mm | 18 in | 457 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A24244SUG | 24 in | 610 mm | 24 in | 610 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A30244SUG | 30 in | 762 mm | 24 in | 610 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A30304SUG | 30 in | 762 mm | 30 in | 762 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A36244SUG | 36 in | 914 mm | 24 in | 610 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A36364SUG | 36 in | 914 mm | 36 in | 914 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A664SUG | 6 in | 152 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 1; IP30 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A864SUG | 8 in | 203 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
A884SUG | 8 in | 203 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 1; IP30 | Mild Steel | Galvanized; Powder Coated | 16 ga | 1.52 mm |
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Finish
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|
A10104SU | 10 in | 252 mm | 10 in | 252 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A1084SU | 10 in | 254 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A12104SU | 12 in | 305 mm | 10 in | 254 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A12124SU | 12 in | 305 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1; IP30 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A1264SU | 12 in | 305 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A1284SU | 12 in | 305 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A16124SU | 16 in | 406 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A16164SU | 16 in | 406 mm | 16 in | 406 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A18124SU | 18 in | 457 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A18184SU | 18 in | 457 mm | 18 in | 457 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A24124SU | 24 in | 610 mm | 12 in | 305 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A24184SU | 24 in | 610 mm | 18 in | 457 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A24244SU | 24 in | 610 mm | 24 in | 610 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A30244SU | 30 in | 762 mm | 24 in | 610 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A30304SU | 30 in | 762 mm | 30 in | 762 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A36244SU | 36 in | 914 mm | 24 in | 610 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A36364SU | 36 in | 914 mm | 36 in | 914 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A664SU | 6 in | 152 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 1; IP30 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A864SU | 8 in | 203 mm | 6 in | 152 mm | 4 in | 102 mm | NEMA Type 1 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |
A884SU | 8 in | 203 mm | 8 in | 203 mm | 4 in | 102 mm | NEMA Type 1; IP30 | Mild Steel | Powder Coated | 16 ga | 1.52 mm |