Rack-Mountable Tray 19-inch
Rack-Mountable Tray 19-inch
Fan trays enhance the natural convection airflow within a cabinet when installed with other 19-inch rack-mount equipment.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fan trays available with either three or six 4-inch fans
- Includes 72-inch (1829-mm) power cord with IEC 320 standard power socket
- Power cord plugs into standard 115 VAC outlet
- Lighted rocker switch provides on-off control and indicates when fans are on
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.