Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Hardware supplied with louvers also secures filter brackets in place
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Material
|
Use With Steel Louver
|
Use With Stainless Steel Louver
|
---|---|---|---|---|---|---|---|---|---|
AFLT33 | 3.22 in | 82 mm | 3.25 in | 83 mm | 0.34 in | 9 mm | Aluminum | AVK33 | AVK33SS6 |
AFLT34 | 4.09 in | 104 mm | 3.25 in | 83 mm | 0.34 in | 9 mm | Aluminum | AVK34 | AVK34SS6 |
AFLT43 | 3.84 in | 98 mm | 4.25 in | 108 mm | 0.34 in | 9 mm | Aluminum | AVK43 | AVK43SS6 |
AFLT44 | 4.97 in | 126 mm | 4.25 in | 108 mm | 0.34 in | 9 mm | Aluminum | AVK44 | AVK44SS6 |
AFLT64 | 4.45 in | 113 mm | 6.25 in | 159 mm | 0.34 in | 9 mm | Aluminum | AVK64 | AVK64SS6 |
AFLT66 | 6.72 in | 171 mm | 6.25 in | 159 mm | 0.34 in | 9 mm | Aluminum | AVK66 | AVK66SS6 |
AFLT812 | 14.14 in | 359 mm | 8.25 in | 210 mm | 0.34 in | 9 mm | Aluminum | AVK812 | AVK812SS6 |
AFLT84 | 4.64 in | 118 mm | 8.25 in | 210 mm | 0.34 in | 9 mm | Aluminum | AVK84 | AVK84SS6 |
AFLT86 | 7.02 in | 178 mm | 8.25 in | 210 mm | 0.34 in | 9 mm | Aluminum | AVK86 | AVK86SS6 |
AFLT88 | 9.39 in | 239 mm | 8.25 in | 210 mm | 0.34 in | 9 mm | Aluminum | AVK88 | AVK88SS6 |