Skip to main content

Please Select Your Country/Language Preferences

Internal Disconnect Shield; KeyShot; photo rendering; CAD rendering; color orange; color safety orange; 35873; AID1412; 35874; AID2212; 35875; AID3215

Internal Disconnect Shield

The internal disconnect shield helps reduce the risk of electric shock and arc flash by providing a method to barrier the disconnect switch inside the main enclosure, which minimizes incidental contact or exposure to the line side lugs. Designed to cover variable-depth or cable-operated disconnect switches, it can be retrofitted in an existing system or integrated into a new system. The internal disconnect shield does not eliminate the potential for an arc flash. It is not designed to contain the heat and pressure or direct it away from workers if an arc flash does occur.

Read more Read less

Industry Standards

UL 508A Listed; Type 1; File Number E482010

cUL Listed per CSA C22.2 No 94; Type 1; File Number E482010

NEMA/EEMAC Type 1

IEC 60529, IP30

This product has an open back and is intended to be mounted to the internal panel of a Type rated Industrial Control Panel.

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Color OSHA Safety Orange
Finish Smooth Gloss
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.