Skip to main content

Please Select Your Country/Language Preferences

Heaters

Keep equipment within ideal operating temperature range to prevent failure 

  • Protect equipment from extremely cold temperatures
  • Wide selection of heaters for all applications from standard industrial to hazardous location

Products | 4 results (26 items)

Electric Heaters

Thermostatic Heaters protect electronic equipment from low temperatures, condensation and corrosion.
DETAILS
Catalog Number Item Name Add to Quote action
DAH1001A Ships now
Electric Heater, 115VAC 100W, 5.50x4.00x4.00 inch, Brushed, Aluminum
DAH13001C Ships now
Electric Heater, 115VAC 1300W, 7.50x5.00x6.53 inch, Brushed, Aluminum
DAH2001A Ships now
Electric Heater, 115VAC 200W, 5.50x4.00x4.00 inch, Brushed, Aluminum
DAH4001B Ships now
Electric Heater, 115VAC 400W, 7.50x4.25x4.38 inch, Brushed, Aluminum
DAH8001B Ships now
Electric Heater, 115VAC 800W, 7.50x4.25x4.38 inch, Brushed, Aluminum
DAH1002A Ships now
Electric Heater, 230VAC 100W, 5.50x4.00x4.00 inch, Brushed, Aluminum
DAH13002C Ships now
Electric Heater, 230VAC 1300W, 7.50x5.00x6.53 inch, Brushed, Aluminum
DAH2002A Ships now
Electric Heater, 230VAC 200W, 5.50x4.00x4.00 inch, Brushed, Aluminum
DAH4002B Ships now
Electric Heater, 230VAC 400W, 7.50x4.25x4.38 inch, Brushed, Aluminum
DAH8002B Ships now
Electric Heater, 230VAC 800W, 7.50x4.25x4.38 inch, Brushed, Aluminum

Hazardous Location Heaters

Hazardous Location Heaters provide freeze, condensation and corrosion protection.
DETAILS
Catalog Number Item Name Add to Quote action
Hazardous Location Heater Thermostat 10C SetPt, 1.1X.9X4.3, Black, Aluminum
Hazardous Location Heater Thermostat 20C SetPt, 1.1X.9X4.3, Black, Aluminum
Hazardous Location Heater, 200W 115V, Aluminum
Hazardous Location Heater, 300W 115v , Aluminum
Hazardous Location Heater, 400W 115V, Aluminum
Hazardous Location Heater, 400W 230v , Aluminum
Hazardous Location Heater, 50W 115V, Aluminum
Hazardous Location Heater, 600W 115V, Aluminum
Hazardous Location Heater, 600W 230V, Aluminum
Hazardous Location Heater, 80W 115V, Aluminum

Semiconductor Heaters

Protect equipment from low temperatures, condensation and corrosion with this heater.
DETAILS
Catalog Number Item Name Add to Quote action
Semiconductor Heater, 110/120V AC/DC 10W, Black Anodized, Aluminum
Semiconductor Heater, 110/120V AC/DC 30W, Black Anodized, Aluminum
Semiconductor Heater, 110/120V AC/DC 60W, Black Anodized, Aluminum

Touch-Safe Heaters

Touch-Safe Heater protects equipment from low temperatures, condensation, and corrosion.
DETAILS
Catalog Number Item Name Add to Quote action
Touch-Safe Heater, 110/120 AC/DC 10W, Black, Plastic
Touch-Safe Heater, 110/120 AC/DC 20W, Black, Plastic
Touch-Safe Heater, 110/120 AC/DC 50W, Black, Plastic