Hazardous Location LED Light CAN
Hazardous Location LED Light CAN
Hazardous Location LED CAN Light provides efficient indoor or outdoor illumination in hazardous environments. This light is ideal for Class 1, Division 2 hazardous areas. With a robust design, this light has a projected lifespan of 100,000 hours and superior lighting performance with minimal power consumption. This versatile, durable LED light provides mounting flexibility and is easy to install.
Industry Standards
ETL Listed
Class I Division 2, Groups A, B, C and D, T3
Conforms To CSA.22.2 No. 137, 213, 250 Standards
Conforms To UL 844 & 1598 Standards
Conforms to ISA-12.12-01
Maintains enclosure Type 4, 4X rating when properly installed
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Robust construction design for suitable outdoor applications; IP66
- Minimum power consumption and superior lighting with 12-24 VDC power input
- Maximum lighting with 469 lumens output
- 360-degree rotation allows flexible and versatile mounting
- Wide beam optics with 100-degree angle of illumination
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.