Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Uses gravity to remove collected liquids
- One-way mechanical shut-off when pressure is equalized prevents water and contaminants from entering the enclosure
- Helps reduce corrosion that can limit the life of internal electrical and electronic components
- Installs in a 7/8-inch hole in the bottom of enclosure with provided nut or in a 1/2-inch NPT/NPS threaded conduit hub
- Installs in the bottom of mild steel, aluminum, stainless steel or non-metallic enclosures
- Maintains the enclosure UL Type rating when properly installed
- Stainless Steel Vent Drain
- Corrosion-resistant polyester material with a Type 304 stainless steel sleeve
- Non-Metallic Drain Vent
- Corrosion-resistant polyester material
- 2.00-inch long x 1.25-inch outside diameter
Industry Standards
UL 508A Listed; Type 4, 4X; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X; File No. E61997
Maintains UL/cUL Type 4, 4X rating when properly installed on a UL/cUL Type 4 or 4X enclosure.
NEMA/EEMAC Type 4, 4X
IEC 60529, IP66