Filter Box Fans
Filter Box Fans
These filter box fans are high volume air movers that require minimal enclosure space. Repositionable mounting ears allow the fans to be mounted internally or externally, and used for either intake or exhaust.
Industry Standards
UL Recognized Motor
CSA Certified Motor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Inlet Guard
- Outlet Guard
- Power Cord
- "5-15 plug available on catalog numbers ending with ""M"" only"
- Permanently lubricated ball bearing motors
- 100% functionally tested
- 115 VAC
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.