Thermostat Controller, 2.64x1.97x1.50, 115V Fahrehneit, Lt Gray, Plastic
- Registers surrounding air and can switch inductive and resistive loads via snap-action contact
- Clips for vertically mounting on 35 mm DIN rail (EN 60715)
- An integrated resistor (RF) can be connected to improve the switch temperature difference
PRODUCT ATTRIBUTES
- Height: 2.64 in / 67 mm / 67 mm
- Width: 1.97 in / 50 mm / 50 mm
- Depth: 1.5 in / 38 mm / 38 mm
- Material: Plastic
- Voltage AC: 115 V
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Smooth Matte
- Weight: 0.16 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Mechanical thermostat for controlling filter fans and heaters
The contact system of the regulator is subjected to environmental influences and contact restistance may change which can lead to a voltage drop and/or self-heating of contacts
If the Normally Closed contact is used, the switch temperature difference could be reduced by connecting terminal "N" (RF heating resistor). It causes thermal feedback which is subject to surrounding conditions and thus has to be determined for each individual application.
Voltage only needs to be specified if the optional use of the RF resistor is desired
BULLETIN NUMBER
MCLA
Industry Standards
cURus; File No. E164102
CE
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |