Thermoelectric Cooler TE16 24V without Shroud, 15.75x7.10x7.25, Anodized, Aluminum
- Operates on the Peltier effect for cooling or heating
- Contains no refrigerant, making it earth friendly
- Filterless design reduces maintenance requirements
- Compressor-free air conditioning for demanding indoor and outdoor applications
- Prewired with simple terminal block for easy wiring connections
- Shrouded and unshrouded models included in standard packages
- Operating temperature range -40 C (-40 F) to 55 C (131 F)
- Partial recess mount
- DC Powered operation for 24V and 48V applications
- Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
PRODUCT ATTRIBUTES
- Height: 15.75 in / 400 mm
- Width: 7.09 in / 180 mm
- Depth: 7.25 in / 184 mm
- Nominal Capacity Btu/h: 567 Btu/h
- Nominal Capacity Watts: 166 W
- Nominal Voltage: 24 V
- Voltage DC: 18 V
- Max Current: 14.7 A
- Operating Temperature: −40 to 131 °F / −40 to 55 °C
- Protection Rating: NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65
- Material: Aluminum
- Finish: Anodized
- Color: Unpainted
- Thickness: 16 ga / 1.52 mm
- Weight: 18 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments and low noise.
Operates on the Peltier effect for cooling or heating
BULLETIN NUMBER
MCLT
Industry Standards
UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453
CE
IP 65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS