Thermoelectric Cooler TE12 48V with Shroud, 12.00x6.18x7.43, Lt Gray, Steel
- Operates on the Peltier effect for cooling or heating
- Contains no refrigerant, making it earth friendly
- Filterless design reduces maintenance requirements
- Compressor-free air conditioning for demanding indoor and outdoor applications
- Prewired with simple terminal block for easy wiring connections
- Shrouded and unshrouded models included in standard packages
- Operating temperature range -40 C (-40 F) to 55 C (131 F)
- Partial recess mount
- DC Powered operation for 24V and 48V applications
- Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
PRODUCT ATTRIBUTES
- Height: 12 in / 305 mm
- Width: 6.18 in / 157 mm
- Depth: 7.43 in / 189 mm
- Nominal Capacity Btu/h: 321 Btu/h
- Nominal Capacity Watts: 94 W
- Nominal Voltage: 48 V
- Voltage DC: 40 V
- Max Current: 4.4 A
- Operating Temperature: −40 to 131 °F / −40 to 55 °C
- Protection Rating: NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 16 ga / 1.52 mm
- Weight: 14.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments and low noise.
Operates on the Peltier effect for cooling or heating
BULLETIN NUMBER
MCLT
Industry Standards
UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453
CE
IP 65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS