Skip to main content

Please Select Your Country/Language Preferences

Thermoelectric Cooler TE12 24V with Shroud, 12.00x6.18x7.43, Brushed, SS304

  • Operates on the Peltier effect for cooling or heating
  • Contains no refrigerant, making it earth friendly
  • Filterless design reduces maintenance requirements
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Prewired with simple terminal block for easy wiring connections
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
Show More

Catalog #:

TE121024011

Thermoelectric Coolers Indoor/Outdoor

PRODUCT ATTRIBUTES

  • Height: 12 in / 305 mm
  • Width: 6.18 in / 157 mm
  • Depth: 7.43 in / 189 mm
  • Nominal Capacity Btu/h: 321 Btu/h
  • Nominal Capacity Watts: 94 W
  • Nominal Voltage: 24 V
  • Voltage DC: 18 V
  • Max Current: 8.5 A
  • Operating Temperature: −40 to 131 °F / −40 to 55 °C
  • Protection Rating: NEMA Type 12; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; IP65
  • Material: Stainless Steel 304
  • Finish: Brushed #4
  • Color: Unpainted
  • Thickness: 16 ga / 1.52 mm
  • Weight: 15.1 lb

ADDITIONAL PRODUCT DETAILS

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments and low noise.

Operates on the Peltier effect for cooling or heating

BULLETIN NUMBER

MCLT

Industry Standards

UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453
CE
IP 65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Solid Door Type 4X, 1000x800x300mm, Lt Gray, Fiberglass
Catalog #: UU1008030
  • Height: 40.35 in / 1025 mm
  • Width: 32.48 in / 825 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Window Door Type 4X, 1000x800x300mm, Lt Gray, Fiberglass
Catalog #: UU1008030W
  • Height: 40.35 in / 1025 mm
  • Width: 32.48 in / 825 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Solid Door Type 4X, 500x400x200mm, Lt Gray, Fiberglass
Catalog #: UU504020
  • Height: 20.2 in / 513 mm
  • Width: 16.26 in / 413 mm
  • Depth: 8.98 in / 228 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Window Door Type 4X, 500x400x200mm, Lt Gray, Fiberglass
Catalog #: UU504020W
  • Height: 20.2 in / 513 mm
  • Width: 16.26 in / 413 mm
  • Depth: 8.98 in / 228 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Solid Door Type 4X, 500x400x300mm, Lt Gray, Fiberglass
Catalog #: UU504030
  • Height: 20.2 in / 513 mm
  • Width: 16.26 in / 413 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Window Door Type 4X, 500x400x300mm, Lt Gray, Fiberglass
Catalog #: UU504030W
  • Height: 20.2 in / 513 mm
  • Width: 16.26 in / 413 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Solid Door Type 4X, 600x500x250mm, Lt Gray, Fiberglass
Catalog #: UU605025
  • Height: 24.61 in / 625 mm
  • Width: 20.2 in / 513 mm
  • Depth: 10.94 in / 278 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Window Door Type 4X, 600x500x250mm, Lt Gray, Fiberglass
Catalog #: UU605025W
  • Height: 24.61 in / 625 mm
  • Width: 20.2 in / 513 mm
  • Depth: 10.94 in / 278 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Solid Door Type 4X, 600x600x200mm, Lt Gray, Fiberglass
Catalog #: UU606020
  • Height: 24.61 in / 625 mm
  • Width: 24.09 in / 612 mm
  • Depth: 8.98 in / 228 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Window Door Type 4X, 600x600x200mm, Lt Gray, Fiberglass
Catalog #: UU606020W
  • Height: 24.61 in / 625 mm
  • Width: 24.09 in / 612 mm
  • Depth: 8.98 in / 228 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
UU606030 Nonmetallic
Ultrx Enclosure Solid Door Type 4X, 600x600x300mm, Lt Gray, Fiberglass
Catalog #: UU606030
  • Height: 24.61 in / 625 mm
  • Width: 24.09 in / 612 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
UU606030W Nonmetallic
Ultrx Enclosure Window Door Type 4X, 600x600x300mm, Lt Gray, Fiberglass
Catalog #: UU606030W
  • Height: 24.61 in / 625 mm
  • Width: 24.09 in / 612 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Solid Door Type 4X, 750x600x300mm, Lt Gray, Fiberglass
Catalog #: UU756030
  • Height: 30.51 in / 775 mm
  • Width: 24.09 in / 612 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Ultrx Enclosure Window Door Type 4X, 750x600x300mm, Lt Gray, Fiberglass
Catalog #: UU756030W
  • Height: 30.51 in / 775 mm
  • Width: 24.09 in / 612 mm
  • Depth: 12.95 in / 329 mm
    • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; IP66
    • Product Family: Ultrx
    • Material: Fiberglass

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS