Skip to main content

Please Select Your Country/Language Preferences

Thermoelectric Cooler TE09 24V with Shroud, 9.29x5.02x6.94, Lt Gray, Steel

  • Operates on the Peltier effect for cooling or heating
  • Contains no refrigerant, making it earth friendly
  • Filterless design reduces maintenance requirements
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Prewired with simple terminal block for easy wiring connections
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
Show More

Catalog #:

TE090624010

Thermoelectric Coolers Indoor/Outdoor

PRODUCT ATTRIBUTES

  • Height: 9.29 in / 236 mm
  • Width: 5.02 in / 128 mm
  • Depth: 6.94 in / 176 mm
  • Nominal Capacity Btu/h: 178 Btu/h
  • Nominal Capacity Watts: 52 W
  • Nominal Voltage: 24 V
  • Voltage DC: 18 V
  • Max Current: 4.4 A
  • Operating Temperature: −40 to 131 °F / −40 to 55 °C
  • Protection Rating: NEMA Type 12; NEMA Type 3R; NEMA Type 4; IP65
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 16 ga / 1.52 mm
  • Weight: 10 lb

ADDITIONAL PRODUCT DETAILS

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments and low noise.

Operates on the Peltier effect for cooling or heating

BULLETIN NUMBER

MCLT

Industry Standards

UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453
CE
IP 65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS