Lug Assembly, Wire Range (6) #14-2/0, Tinned, Aluminum
- Lug Assembly tap feeder to branch circuits in terminal boxes. Each 400-amp main lug has copper/aluminum (CU/AL) connectors secured to insulators
PRODUCT ATTRIBUTES
- Protection Rating: NEMA Type 3R
- Material: Aluminum; Plastic
- Wire Range: (6) #14-2/0 kcmil
- Color: Unpainted
- Finish: Tinned
- Weight: 0.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Lug Assembly tap feeder to branch circuits in terminal boxes. Each 400-amp main lug has copper/aluminum (CU/AL) connectors secured to insulators.
BULLETIN NUMBER
S90B3
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS