T-Series Large Capacity Outdoor without Heat T62, 20000 BTU 230V, Brushed, SS304
T-Series Large Capacity Outdoor without Heat T62, 20000 BTU 230V, Brushed, SS304
Catalog#: T622226G102
T-Series Large Capacity Air Conditioners keeps equipment cool even at peak heat loads. Their discreet design helps them to blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.
Industry Standards
UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
CE
EAC
Telcordia GR-487 capable
CE
EAC
Telcordia GR-487 capable
Details
Resources
Features
- Compact footprint to minimize real estate and maximize capacity
- Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
- R-407C refrigerant
- Models for 230 and 460 VAC power input
- Operating temperature range from -40 F/-40 C to 131 F/55 C
- Reliable mechanical thermostat on enclosure side of the unit
- Dual condenser-side air movers for performance redundancy
- Painted galvanized sheet-metal cover for rugged factory and outdoor environments
- Exterior and fully recessed mounting options on many models
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Standard Outdoor Air Conditioner models include telcordia GR-487 capable, thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control and enclosure heater
- Mounting hardware, gaskets and user manual furnished with the unit
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.