Handle Kit, 4.32x.31x1.50, Polished, SS316
Handle Kit, 4.32x.31x1.50, Polished, SS316
Catalog#: STSCHDL
Stainless Steel Handles are used to improve manuevering of heavy enclosure covers. Kit includes two handles and all hardware required to attach handles to enclosure door and while maintaining environmental rating.
Details
Resources
Features
- Stainless Steel Handles are used to improve manuevering of heavy enclosure covers
- Kit includes two handles and all hardware required to attach handles to enclosure door and while maintaining environmental rating
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.