ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinged cabinets are an excellent, off-the-shelf choice for mounting 19-inch rack, panel-mounted devices or other electronic equipment. The cabinets are designed to provide both front and rear access to 19-inch rack-mounted equipment. They provide protection against water, dirt, corrosive agents and other contaminants. ProTek is an excellent choice for applications where space is at a premium and the only option is wall mounting. ProTek comes in a broad range of sizes, materials and configurations to meet many demanding applications.
Industry Standards
UL 508A Listed; File Number E61997
cUL Listed per CSA C22.2 No. 94; File Number E619967
Solid Door: Type 4 and 12
Window Door: Type 12
Solid Door, Stainless Steel: Type 4, 4X and 12
NEMA / EEMAC: Type 4, 4X or 12
IEC 60529, IP66 or IP55, IK 10
Features
- Front and rear access to 19-inch rack equipment provided by three-part design: door, center section and wall section
- Solid door provides complete physical and visual protection
- Window door, made of scratch-resistant safety glass, provides visual monitoring of internal equipment while maintaining equipment protection
- All seams are fully welded and ground smooth
- Doors, center section and wall section are provided with ground studs to facilitate proper bonding and grounding of the cabinet
- Premium seamless, foam-in-place gasket prevents contaminants from entering the cabinet
- Key-locking wing knob is included on painted steel cabinet, providing access control to the cabinet; two keys are included with each cabinet
- Stainless steel cabinet is provided with a quarter-turn slotted latch
- One set of plated, self-grounding, tapped 10-32 rack angles per EIA universal spacing standards, which can be adjusted front-to-back, is provided with each center section of the cabinet; additional tapped- or square-hole rack angles can be added to the cabinet to provide additional mounting
- On 28-inch (700 mm) wide enclosures, a 4-inch vertical cable manager with composite fingers is provided on hinge side of cabinet
- Wall section welded panel studs which accommodate standard panels (steel and wood available), can be ordered separately
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.