HF04 Side-Mount Filter Fan, 24V 21CFM, Black
HF04 Side-Mount Filter Fan, 24V 21CFM, Black
Catalog#: HF0424413
HF Side-Mount Filter Fans quickly install into enclosure with a click-fit design; no tools or screws required. Grilles open with the flick of a finger for easy filter replacement.
Industry Standards
UL/cUL Listed; File No. E482010
CE
EAC
Type 12 standard on all models
IP54 standard option on all models except HF13
IP55 standard option on all models except HF04
Details
Resources
Features
- Click-Fit design quickly installs into enclosure wall; no tools or screws required
- Opens with the flick of a finger for easy filter replacement
- Enclosure side wall mounting
- Reverse airflow option on HF13 models available to push/pull air through higher static pressure
- Standard rope gasket provides proper seal to the enclosure
- Similar cut-out sizes as other filter fan manufacturers
- Terminal block connections
- Optional thermostat available to save energy and extend service life
- Hinged grille remains attached after opening
- Size rage from 4 inch (102 mm) to 13 inch (325 mm)
- Free air flow from 21 CFM (36 m3/hr.) to 484 CFM (822 m3/hr.)
- Service life hours from 40,000 to 100,000 hours
- Operating temperature range of -4 F/-20 C to 149 F/65 C
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.