Genesis Top-Mount Indoor, HB16 8000BTU 230V, Gray, Steel
Genesis Top-Mount Indoor, HB16 8000BTU 230V, Gray, Steel
Catalog#: HB160826G040
Genesis Top-Mount Indoor Air Conditioners are designed for mounting on top of enclosures. The exterior shrouds are made of low-carbon steel and few visible fasteners to survive rugged factory environments. They include a cleanable, reusable aluminum mesh filter which protects the coils for maximum cooling performance. Standard indoor air conditioners include the electro-mechanical thermostat, surge suppressor and condensate management system on MHB11 models.
Industry Standards
UL/cUL Listed; Type 12; File No. SA6453
UR/cUR Recognized
Maintains U/cUL Type 12 rating when properly installed on a UL/cUL Type 12 enclosure.
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Details
Resources
Features
- R134a and R407c refrigerant
- Models for 115, 230 and 460 single-phase VAC power input
- Operating temperature range from 50 F/10 C to 125 F/52 C
- Reliable mechanical thermostat located behind the filter of the unit
- Robust reciprocating compressor
- Every unit functionally tested before shipping
- Mounting hardware, gaskets and user manual furnished with the unit
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.