Straight Section Feed-Through Type 12, 2.50x2.50x12.00, Gray, Steel
Straight Section Feed-Through Type 12, 2.50x2.50x12.00, Gray, Steel
Catalog#: F22W12
Feed-Through Hinged-Cover, Type 12 Straight Sections are used for enclosing wire and cable in wireway runs. Its dust protection features makes it suitable for a broad range of industrial applications. The traditional closed-loop design has an opening on one side for easy access to wires and cables. Sections are available in lengths from 12 inch to 120 inch
Industry Standards
Certified by Canadian Standards Association.
Details
Resources
3D models
Features
- Feed-Through Hinged-Cover, Type 12 Straight Sections are used for enclosing wire and cable in wireway runs
- Its dust protection features makes it suitable for a broad range of industrial applications
- The traditional closed-loop design has an opening on one side for easy access to wires and cables
- Sections are available in lengths from 12 inch to 120 inch
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Case Study
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.