Open Frame Rack 2-Post, 84.00x20.25x15.00, White, Aluminum
Open Frame Rack 2-Post, 84.00x20.25x15.00, White, Aluminum
Catalog#: EWR19FM45U
Designed for use in communication data centers and telecommunication rooms, 2-Post Open Frame Racks satisfy basic functional requirements for structuring cable. Racks are available in 3-inch or 6-inch column widths.
Industry Standards
UL 2416 Listed; File No. E230874
cUL Listed per CSA C22.2 No. 182.4; File No. E230874
EIA 310-D
Details
Resources
Features
- Range of heights from 4 feet to 9 feet (24U to 58U) to match capacity requirements; 19-inch Rack Packages are 7-feet high
- Side rails are tapped on both sides with 12-24UNC threads for quick installation
- EIA Universal 5/8 inch - 5/8 inch - 1/2 inch vertical mounting hole pattern matches industry standards
- RU markings on both front and back of uprights make it easier to mount equipment
- Packed unassembled in individual cartons; assembly hardware is furnished for convenient storage and installation
- Convenient rack and cable manager packages offered with either one or two 6-inch cable managers; includes one-piece hinged cover
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.